Cubis® II Analytical Configurable Lab Balances
Weighing in a regulated environment can be complex, with stringent compliance directives and controls required to deliver the accuracy and reliability of results. One of the technologies helping scientists achieve this level of accuracy is the Cubis® II balance.
All weighing modules of the Cubis® II balance are designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering probability of human error during measurement. It offers modern user interfaces, pharmaceutical and GxP compliance, including data handling, data integrity and connectivity, ergonomic sample handling, easy process integration and unlimited communication.
Top Features of Cubis® II Balances:
- Fully customizable in four easy steps
- Custom modularity with thousands of hardware/software applications
- Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
- Seamless connectivity
Popular Applications for Cubis® II Balances
- Pharma compliant weighing
- Pipette checking according to DIN EN ISO 8655
- Chemical analysis and consumer care
- Item No.:
- CUBIS_II_ANALYTICAL
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cubis® II Balances
For scientists in R&D and analytical laboratories needing the most reliable lab weighing results, the Sartorius Cubis® II is a completely configurable, high-performance portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize operational efficiency and experimental outcomes.
All modules of the Cubis® II balance were designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement.
Compliance Information
-
Legal VerificationBased on configuration
-
Regulatory Requirements
-
ISO
-
GxP
-
FDA/USP
- Verified
-
ISO
Connections (Data)
-
Data Interface
-
Ethernet (for MCA balances only)
-
USB A
-
USB B
-
USB C
-
RS-232 9 Pin
- peripheral connector for Sartorius accessories
-
Ethernet (for MCA balances only)
Dimensions
-
Weighing Pan Dimensions85 × 85 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayLarge high color touch TFT display (7" in 16:9 format for MCA)
-
LevelingMotorized Automatic
-
OperationTouch screen
-
Scale Interval0.01 mg | 0.1 mg
General Specifications
-
Additional Product Specifications
-
OJP Balance with Type Approval Certificate for Japan
-
ORU Balance with Type Approval Certificate for Russia
-
S01 Standard version non-verified
-
metric units only
-
CCN Balance with Type Approval Certificate for China
-
CEU Verified balance with EC Type Approval Certificate (for EU except France)
-
CFR Verified balance with EC Type Approval Certificate for France only
-
OBR Balance with Type Approval Certificate for Brazil
-
OIN Balance with Type Approval Certificate for India
-
OJP Balance with Type Approval Certificate for Japan
- ORU Balance with Type Approval Certificate for Russia
-
OJP Balance with Type Approval Certificate for Japan
-
Draft ShieldBased on configuration
-
Minimal Sample Weight according to USP and PhEur (optimal)82 mg
Operating Conditions
-
Maximum Weighing Capacity120 g – 520 g
Product Information
-
Balance TypeAnalytical balance
-
BrandCubis® II
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.