DEAE Ceramic HyperD® F - 1 L

DEAE Ceramic HyperD® F is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Price (USD):
$3,590.00
Item No.: 
20067-013
*Custom/bulk order quotes are provided within 72 hours of request.
DEAE Ceramic HyperD® F - 1 L
DEAE Ceramic HyperD® F - 1 L

DEAE Ceramic HyperD® F is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Price (USD):
$3,590.00
Item No.:
20067-013

Overview

Specifications

DEAE Ceramic HyperD® F ion exchange chromatography resin is designed using proprietary "gel-in-a-shell" design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • High dynamic binding capacity at high flow rates
  • Truly rigid, non-compressible resin

Applications:

  • Recombinant proteins
  • Plasmid purification
  • Purification of enzymes, plasma proteins
  • Vaccines
  • IgM
  • Polishing of mAbs

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    50 µm

General Specifications

  • Flow Rate
    ≥ 300 cm/h with ≤ 3 barg
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Ceramic Beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Diethylaminoethyl
  • Ligand Density
    > 200 µeq/mL
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    > 85 mg/mL BSA

Product Information

  • Brand
    DEAE Ceramic HyperD®
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Type
    Weak anion exchanger
  • What you receive
    1 bottle resinInstruction for use

Storage Conditions

  • Storage Conditions
    1M NaCl with 20% EtOH, 1.2 mM EDTA