Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

DEAE Ceramic HyperD® is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
DEAE Ceramic HyperD®
DEAE Ceramic HyperD®

DEAE Ceramic HyperD® is a weak anion exchanger for biomolecule purification. Changes in conductivity and pH can optimize purification steps by utilizing the charge change on protein and ligand.

Item No.:
M_DEAE_Ceramic_HyperD

Overview

Specifications

Choose your product

Filter by product attributes

Products (5)

DEAE Ceramic HyperD® ion exchange chromatography resin is designed using proprietary "gel-in-a-shell" design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.

Features and Benefits

  • High dynamic binding capacity at high flow rates
  • Truly rigid, non-compressible resin

Applications:

  • Recombinant proteins
  • Plasmid purification
  • Purification of enzymes, plasma proteins
  • Vaccines
  • IgM
  • Polishing of mAbs

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    50 µm

General Specifications

  • Flow Rate
    ≥ 300 cm/h with ≤ 3 barg
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Ceramic Beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Diethylaminoethyl
  • Ligand Density
    > 200 µeq/mL
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    > 85 mg/mL BSA

Product Information

  • Brand
    DEAE Ceramic HyperD®
  • Resin Type
    Weak anion exchanger
  • What you receive
    • 1 bottle
    • Instruction for use

Storage Conditions

  • Storage Conditions
    1M NaCl with 20% EtOH, 1.2 mM EDTA