Ex-Link Converter - PMA.Vision

Associated nonincendive field wiring equipment for connection to Class I, Division 2 or Class I, Division 1, Groups C and D hazardous (classified) locations. The ex-link converter YCO16-Z is an associated electrical apparatus that can only be installed outside of the potentially explosive area.
- Price (USD):
- $1,210.00
- Item No.:
- YCO16-Z
- Availability:
- pcs
Choose your Paint Mixing Accessories
The protective ground connectors on the Ex-Link Converter shall be connected using a potential equalization conductor with cross-sectional area of at least 4 mm2
*IP40 in accordance with EN 60529/IEC 60529
Compliance Information
-
Ex Approval/ZoneEx zone 1
Product Information
-
BrandPMA.Vision
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.