Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
FectoPRO® is a transfection reagent specifically optimized for transient protein and antibody expression in CHO and HEK293 cells. It significantly increases protein and mAb production yields for a cost-effective process using transient expression.
- Article number:
- 101000007
FectoPRO® is a transfection reagent specifically optimized for transient protein and antibody expression in CHO and HEK293 cells. It significantly increases protein and mAb production yields for a cost-effective process using transient expression.
Overview
Specifications
Choose your Transfection Reagents For Protein Production
FectoPRO® Transfection reagent is specifically designed for enhanced Transient Gene Expression (TGE) in suspension CHO and HEK-293 cells in various serum-free media, using low DNA amount (< 1 µg/ml of cell culture).
Its mediated transfection process is easily scalable from a few ml to several liters of cell culture, ensuring robust reproducible protein production. Increased productivity and low DNA amount requirement make FectoPRO® a cost-effective solution for bioproduction processes.
Key Benefits:
- High Transfection Efficiency and Productivity: Amazing protein and antibody production yields.
- Cost-effectiveness: Transient Gene Expression using lower plasmid DNA amount.
- Versatility: Compatible with various mammalian expression media & cell systems, adapted to high density cell systems .
- Reliability and Regulatory Compliance: Chemically defined and animal derived component free.
Applications
-
ApplicationProtein and mAb production
-
Cell TypeSuspension CHO, HEK-293, and derivatives
Biological Information
-
BoosterFectoPRO® Booster 10 mL
-
Molecule deliveredDNA
-
Number of transfections1 mL of FectoPRO® is sufficient to transfect 800 ml to more than 1 liter of cell culture
Compliance Information
-
GMP ComplianceNo
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Non-hazardous product statement
-
Protocol
General Specifications
-
Amount of ReagentFectoPRO® 10 mL
-
Reagents and Kits TypeFectoPRO® Transfection reagent
Product Information
-
BrandFectoPRO®
-
Provided WithFectoPRO® Booster
Storage Conditions
-
Storage Conditions5 °C ± 3 °C
Citation information is temporarily unavailable. Please check back later.