Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Gammasart ATD™ - Gamma irradiated

In order to meet your process requirement needs, several different variants of the Gammasart ATD™ connector are available for purchase: stand-alone non-sterile, stand-alone gamma irradiated, or pre-assembled, pre-validated and pre-sterilized on a single-use system.

Delivery Condition
Item No.: 
AN-CON-121025
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Gammasart ATD™ - Gamma irradiated
Gammasart ATD™ - Gamma irradiated

In order to meet your process requirement needs, several different variants of the Gammasart ATD™ connector are available for purchase: stand-alone non-sterile, stand-alone gamma irradiated, or pre-assembled, pre-validated and pre-sterilized on a single-use system.

Item No.:
AN-CON-121025
Number of pieces
1

Overview

Specifications

The SART System™ consists of an external port, an internal port, and a disposable connection device – the Gammasart ATD™.

When you select the Gammasart ATD™ connector, you benefit from excellent system flexibility. The Gammasart ATD™ connector may be connected and disconnected from the SART Port up to three times without compromising the environment integrity. This contributes to higher process robustness in case of production troubles.

The Gammasart ATD™ connector may be sterilized by autoclave or gamma irradiation, making it compatible for use either with traditional vessels or with fully single-use fluid handling technologies.

The Gammasart ATD™ connector has been designed to insure a proper fit with 3/8-inch (9.52 mm) and 5/16-inch (7.92 mm) tubing.

The Gammasart ATD™ connector have been extensively qualified for use in critical applications within biopharmaceutical manufacturing processes. The Gammasart ATD™ connectors are 100 percent air leak tested as a condition of lot release. In addition, the internal port of the SART System™ is tested at 350 mBars. A validation guide is available.

Applications

  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Materials of Construction

  • Connector Material
    PBT Celanex Grade 2404MT
  • Material o-ring | seal
    Thermoplastic Elastomer (TPE)

Product Information

  • Brand
    SART System™
  • Type
    Gammasart ATD™, Gamma irradiated disposable connector for aseptic liquid transfer, incl. connector body and connector cover.

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation