Binder-free glass microfiber filters are recommended for analytical and gravimetric analyses and also as prefilters. These filters combine fast flow rates with high load capacity and the retention of very fine particles; they are biologically inert, are resistant to most chemicals and withstand temperatures up to 500 °C (grade 550-HA up to 550 °C).

Item No.: 
FT-2-1102-620620
Discontinued
Pieces
100

Glass Microfiber Filters without Binder

Applications

  • Application
    • Liquid Filtration  
    • Prefiltration  
    • Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Dimensions
    620 × 620 mm  
  • Filter Diameter
    N/A  

General Specifications

  • Filter Format
    Sheets  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    500 mL/min  
  • Grade
    MGB  
  • Membrane Color | Grid Color
    white (w/o grid)  
  • Thickness
    0.66 mm  

Materials of Construction

  • Filter Material
    Glass Microfibers, binder-free  
  • Membrane Material
    N/A  

Physicochemical Information

  • Penetration DOP 0.3 µm
    < 0.001 %  
  • Pore Size
    N/A  
  • Retention Rate
    1 µm  
  • Thermal Stability
    500 °C  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Glass Microfiber Filters without Binder  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    145 g/m²  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.