Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Systems
- Batch Chromatography Systems
- Hipersep® Flowdrive Process M Preparative HPLC Chromatography System
Hipersep® Flowdrive Process M Preparative HPLC Chromatography System
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
- Guaranteed and repeatable performance
- Scale-up flexibility
- Fast and easy cleaning validation
- Item No.:
- Hipersep-Process-M
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
- Guaranteed and repeatable performance
- Scale-up flexibility
- Fast and easy cleaning validation
Overview
Specifications
Choose your Hipersep®Flowdrive Preparative HPLC Chromatography Systems
Guaranteed and repeatable performance
This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.
Multiple thermoregulation functions are implemented and specifically designed to manage these high temperatures.
Scale-up flexibility
With an extended flow rate range, allowing for 60 to 500 l/h (20 to 200 l/h for the Low Flow version), Hipersep® Flowdrive Process M is typically compatible with columns from 110 to 450 mm diameter, thus offering the flexibility required at this level of production scale.
Peace of mind regarding cleaning validation. Fast and easy.
Many optimizations have been carried out in order to meet the complexity challenges of the new molecules and the sanitary requirements related to their production.
- Choice of components based on their cleanability
- Minimization of retention areas
- Material traceability (3.1, USP VI, BSE/TSE certificates)
- Ability to use 85°C cleaning solutions
Applications
-
Application
-
Pectides
-
Oligonucleotides and mRNA
-
Insulin and analogs
-
ADC
- API and HPAPI
-
Pectides
Compliance Information
-
Certification
-
ATEX Certified
-
CE Mark
- UL and Class I Division 2
-
ATEX Certified
Dimensions
-
Dimensions WxDxH1,303×1,954×2,071 mm
General Specifications
-
Flow Rate60–500 (20–200 L/hr, low flow version)
Operating Conditions
-
Maximum Operating Pressure100 bars
-
Operating Conditions - Temperature5–60 °C (optional up to 85°C)
Product Information
-
BrandHipersep®