Hybridoma media GF-free 1L Bottle

Hybridoma Cell Culture Media : HYB GM | Cell culture mediumLean high-performance medium for mAbs production in various hybridomas cells.

Volume
Package Type
Item No.: 
890-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius’s Hybridoma cell culture media and feeds are optimized for the demanding metabolism of hybridoma cells, such as human, mouse and rat hybridomas and myelomas. The media and feeds are suitable for research, as well as the routine large-scale GMP manufacturing of mAbs.

Applications

  • Application
    Protein

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Chemically Defined (CD)
    Yes

Product Information

  • Package Type
    Bottle

Volume

  • Volume
    1L