Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

HyperCel STAR AX PRC Column - 1 mL

HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.

  • Pre-packed columns simplify resin screening and selection.
  • Ideal for process step optimization.
  • RoboColumn® format is especially suited for high throughput process development (HTPD).
Bed Volume
Price (USD)
$139.00
Item No.: 
PRCSTARAX1ML
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 72 hours of request.
HyperCel STAR AX PRC Column - 1 mL
HyperCel STAR AX PRC Column - 1 mL

HyperCel Star AX is a salt-tolerant anion exchanger with a primary amine as functional group. It can easily be integrated into a purification workflow without feed stream manipulation.

  • Pre-packed columns simplify resin screening and selection.
  • Ideal for process step optimization.
  • RoboColumn® format is especially suited for high throughput process development (HTPD).
Price (USD):
$139.00
Item No.:
PRCSTARAX1ML
Est. delivery date:
For more information please log in

Overview

Specifications

HyperCel STAR AX is an industry-scalable anion exchange chromatography resin designed for high productivity protein capture at moderate or higher salt conductivity (2 to 15 mS/cm), typical of undiluted biological feedstocks (e.g. mammalian cell culture supernatants, E. coli feedstock, plasma, etc.).

HyperCel STAR AX pre-packed columns are designed to simplify resin screening and selection, making them ideal for optimizing process steps. The RoboColumn® format is particularly suited for high throughput process development (HTPD), allowing for efficient and streamlined purification processes.

Features and Benefits

  • High dynamic binding capacity (DBC) at short residence time (2 minutes or lower)
  • Direct capture of protein from undiluted feedstock at moderate or high conductivity
  • Excellent flow rate properties for fast feedstock processing
  • Distinctive selectivity, consistent in a broad conductivity range (2 – 15 mS/cm)
  • Enhanced process economics
  • Manufactured at large scale and to meet the demands of commercial users and regulatory authorities

Applications

  • Direct capture of recombinant proteins, mono- and poly-clonal antibodies, plasma derivatives
  • Direct Capture of Albumin from Undiluted Plasma
  • Early Removal of CHOPs before Protein A Capture of a Monoclonal Antibody (MAb)

Applications

  • Application
    Resin screening and process optimization

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    60 - 90 µm
  • Bed Height
    50 mm
  • Dimensions
    5 x 50 mm

General Specifications

  • Flow Rate
    100-300 cm/h
  • Resin Format
    Pre-packed column

Materials of Construction

  • Base Matrix
    Rigid cellulose beads
  • Materials of Construction
    Polypropylene

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Bed Volume
    1 mL
  • Ligand
    Primary amine (PA)
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    > 100 mg/mL BSA at pH 7.5 to 8.0 and conductivity to 15 mS/cm

Product Information

  • Brand
    HyperCel STAR AX
  • Pack Size
    1 column
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Ion Exchange
  • What you receive
    • 1 column
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl