Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
in vivo-jetRNA®+ is a lipid-based transfection reagent specifically developed for in vivo mRNA delivery. This reagent can be used to target unique or multiple organs, by using local or systemic injection routes, in various animal models (mice, rat, etc.). mRNA delivery using in vivo-jetRNA®+ is user-friendly, with a simple 2-step protocol and can be used for vaccination purposes, oncology studies, genome editing (e.g., CRISPR/Cas9 technology) or protein replacement. It is also a reliable and convenient positive control for the development of Lipid nanoparticles (LNPs).
- Item No.:
- 101000122
in vivo-jetRNA®+ is a lipid-based transfection reagent specifically developed for in vivo mRNA delivery. This reagent can be used to target unique or multiple organs, by using local or systemic injection routes, in various animal models (mice, rat, etc.). mRNA delivery using in vivo-jetRNA®+ is user-friendly, with a simple 2-step protocol and can be used for vaccination purposes, oncology studies, genome editing (e.g., CRISPR/Cas9 technology) or protein replacement. It is also a reliable and convenient positive control for the development of Lipid nanoparticles (LNPs).
Overview
Specifications
Choose your Non-Viral Delivery Solutions
in vivo-jetRNA®+ is a non-viral delivery solution composed of pre-formed lipid-based nanoparticles. It has been specifically developed for in vivo mRNA delivery. Its high delivery efficiency combined with its safety make in vivo-jetRNA®+ an innovative alternative to lipid nanoparticles (LNPs), with the added advantage of being user-friendly with a two-step protocol.
in vivo-jetRNA®+ can be used to deliver mRNA, self-amplifying RNA (saRNA), and guide RNA (gRNA) via systemic or local administration routes in various animal models, making it an ideal tool for scientists developing vaccines, protein replacement therapies, oncology treatment, or working on genome editing.
Key Benefits:
- Efficient: 100% mRNA encapsulation leading to delivery results comparable to LNPs.
- Time-Saving: Ready-to-use reagent that does not require formulation equipment.
- Stable: Liposome transfection efficiency and size are stable over time.
- Safe: Keep animals and organs healthy and do not trigger pro-inflammatory response.
Applications
-
Applicationin vivo delivery of mRNA/saRNA
Biological Information
-
Biodistribution & Injection routesUniversal biodistribution: Any organ or tissue (depending on the injection route)
-
Molecule deliveredmRNA, saRNA
-
Number of injections in mice1 mL is sufficient to perform 50 intravenous injections or 100 intramuscular injections in mice
-
Volume of mRNA Buffer60 mL
Compliance Information
-
Product Documentation
-
Protocol
-
Certificate of Analysis
- Master Safety Data Sheet
-
Protocol
General Specifications
-
Amount of Reagentin vivo-jetRNA®+ 1 mL
-
Reagents and Kits Typein vivo-jetRNA®+
Product Information
-
Provided WithmRNA buffer
Storage Conditions
-
Storage Conditions5 °C ± 3 °C