Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

INTERFERin® siRNA/miRNA Transfection

INTERFERin® provides very high silencing efficiency already at 1 nM siRNA and can be used in a wide variety of adherent and suspension cells. Easy to use thanks to its compatibility with serum and antibiotics, INTERFERin® is also perfectly suited for transfection of miRNA and other oligonucleotides like pre-miRNA, mimic miRNA, antimiR.

Amount of Reagent
Price (USD)
$1,400.00
Article number: 
101000016
*Custom/bulk order quotes are provided within 24 hours of request.
INTERFERin® siRNA/miRNA Transfection
INTERFERin® siRNA/miRNA Transfection

INTERFERin® provides very high silencing efficiency already at 1 nM siRNA and can be used in a wide variety of adherent and suspension cells. Easy to use thanks to its compatibility with serum and antibiotics, INTERFERin® is also perfectly suited for transfection of miRNA and other oligonucleotides like pre-miRNA, mimic miRNA, antimiR.

Price (USD):
$1,400.00
Item No.:
101000016
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

INTERFERin® provides very high silencing efficiency already at 1 nM siRNA and can be used in a wide variety of adherent and suspension cells. Using low concentration of siRNA avoids off-target effects, and its gentle mode of action ensure more robust data and excellent cell viability. Easy to use thanks to its compatibility with serum and antibiotics, INTERFERin® is also perfectly suited for transfection of miRNA and other oligonucleotides like pre-miRNA, mimic miRNA, antimiR.

Key Benefits :

    Efficiency: over 90% of gene silencing in cells with little as 1nM of siRNA.
    Excellent cell viability:  Gentle mode of action for more robust data .
    Versatile: Suitable for transfection miRNA and other oligonucleotides .

Applications

  • Application
    Transfection of siRNA and other oligonucleotides
  • Cell Type
    Adherent and suspension cells

Biological Information

  • Molecule delivered
    siRNA, miRNA (microRNA), and other oligonucleotides: pre-miRNA, mimic miRNA, antimiR…
  • Number of transfections
    1 ml of INTERFERin® is sufficient to perform 500-1000 transfections in 24-well plates.

General Specifications

  • Amount of Reagent
    INTERFERin® 5 x 1 mL
  • Reagents and Kits Type
    INTERFERin®

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.