iQue® Human Multiplex Antibody Internalization Kit

The iQue® Multiplex Antibody Internalization Kits are high throughput, multiplexed, no-wash assays that measures antibody internalization, cell specificity, and cell health using 10 µL sample of cells and 10 µL antibody. Available in 1 x 96, and 1 x 384 well format.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$1,040.00
Article number: 
97048
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Human Multiplex Antibody Internalization Kit
iQue® Human Multiplex Antibody Internalization Kit

The iQue® Multiplex Antibody Internalization Kits are high throughput, multiplexed, no-wash assays that measures antibody internalization, cell specificity, and cell health using 10 µL sample of cells and 10 µL antibody. Available in 1 x 96, and 1 x 384 well format.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$1,040.00
Item No.:
97048
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Key Benefits

  • No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization.
  • High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 10 µL of cells and 10 µL of labeled antibody (kit).
  • Simultaneously measure antibody internalization, cell specificity, and cell health within the same well.

Principle

Antibodies are easily labeled with Intellicyt Antibody Internalization Reagent, a novel pH sensitive dye. The labeled antibodies have little fluorescence at neutral pH, but become highly fluorogenic at low pH when they are internalized and processed through the acidic lysosome/endosome pathway.

Cell viability can also be measured to assess general cell health and antibody function. Using the same sample, cell specificity can be characterized using encoding dyes (cell populations/types). Data acquisition is performed using the iQue3 and ForeCyt® software for data analysis and visualization.

Applications

  • Application
    Antibody Characterization
  • Research Area
    Antibody Discovery

Biological Information

  • Target
    Human

General Specifications

  • Container Temperature Requirement
    2-8 °C
  • Laser Configuration
    Violet-Blue-Red
  • Reagents and Kits Type
    Multiplex Antibody Internalization (Human)
  • Temperature Range
    2-8 °C

Product Information

  • Brand
    iQue®
  • Pack Size
    1 X 384 wells

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.