Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

MSA External Calibration Software with HTML Evaluation - Cubis® I, II

Guided external calibration process with up to 5 definable weights.
Pack Size
Price (USD)
$712.00
Item No.: 
YAPP012
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
MSA External Calibration Software with HTML Evaluation - Cubis® I, II
Guided external calibration process with up to 5 definable weights.
Price (USD):
$712.00
Item No.:
YAPP012
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Features:

  • Workflow has two levels: administrator and user
  • Administrators are allowed to define up to 5 weight values, including their ID, value and tolerances
  • Users allowed to start calibration process.
  • Data acquisition and evaluation done automatically
  • Documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization

Applications

  • Application
    UserCal Advanced
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1
  • Product Line
    Cubis® MSA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.