NutriFreez® D5 Cryopreservation Salt-Based Solution

Defined, Clinical-Ready Cryopreservation for Sensitive Cells.

A chemically defined, cGMP manufactured solution delievring high viability and recovery for cell theraphies and clinical applications. Contains 5% DMSO.

Preclinical safety data for IV cell theraphy risk assessmnet is available in DMF.

Volume
Package Type
Price (USD)
$123.00
Article number: 
05-715-1E
*Custom/bulk order quotes are provided within 72 hours of request.
NutriFreez® D5 Cryopreservation Salt-Based Solution
NutriFreez® D5 Cryopreservation Salt-Based Solution

Defined, Clinical-Ready Cryopreservation for Sensitive Cells.

A chemically defined, cGMP manufactured solution delievring high viability and recovery for cell theraphies and clinical applications. Contains 5% DMSO.

Preclinical safety data for IV cell theraphy risk assessmnet is available in DMF.

Price (USD):
$123.00
Item No.:
05-715-1E

Overview

Specifications

NutriFreez® D5: Bridging Innovation to Clinical Success

NutriFreez® D5 supports your journey from research to clinical translation, preserving sensitive cells with high viability for real-world patient applications. It is a fully chemically defined, salt-based cryopreservation solution with optimally adjusted DMSO content, ensuring high cell viability and recovery at ultra-low temperatures (-196°C), making it ideal for sensitive cells and clinical application.

Key Features:

  • Proven effectiveness across multiple cell types: MSCs, hPSCs, PBMCs, NK, CHO, Vero.
  • Chemically defined, serum-free formulation with 5% DMSO.
  • Manufactured under cGMP conditions ensuring consistent lot-to-lot quality.
  • Ready-to-use with a simple protocol for seamless workflow integration.
  • DMF (FDA) available, facilitating regulatory approval.
  • Preclinical safety data for IV cell therapy risk assessment available in DMF.

Applications

  • Application Area
    Cryopreservation

Compliance Information

  • Animal Components
    No
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Non-Animal Origin (NAO)
  • GMP Compliance
    Yes
  • Origin
    Animal-Component Free

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Concentration
    5% DMSO
  • Formulation
    Salt-based
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50mL

Citation information is temporarily unavailable. Please check back later.

Questions & Answers (15)

The product is designed for cryogenic storage, including short-term storage (e.g. < 1 week) at -80°C and long-term storage in liquid nitrogen at approximately -196 °C.