Octet® Protein A (ProA) Detection Kit

The Octet® Residual Protein A(RPA) Detection Kit is designed for simple, rapid and accurate detection and quantitation of leached Protein A in Bioprocess samples.

Key Features of the Octet® Residual Protein A (RPA) Detection Kit

  • Detection of native and unnatural Protein A constructs, including MabSelect SuRe™
  • Accurate quantitation down to 100 pg/mL
  • Analysis of 96 samples in under two hours on the Octet® RH96 system

Top Applications for the Octet® Residual Protein A (RPA) Detection Kit

  • Accurate quantitation of leached Protein A in bioprocess samples at various stages of biologic development and production

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$1,060.00
Article number: 
18-5128
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Protein A (ProA) Detection Kit
Octet® Protein A (ProA) Detection Kit

The Octet® Residual Protein A(RPA) Detection Kit is designed for simple, rapid and accurate detection and quantitation of leached Protein A in Bioprocess samples.

Key Features of the Octet® Residual Protein A (RPA) Detection Kit

  • Detection of native and unnatural Protein A constructs, including MabSelect SuRe™
  • Accurate quantitation down to 100 pg/mL
  • Analysis of 96 samples in under two hours on the Octet® RH96 system

Top Applications for the Octet® Residual Protein A (RPA) Detection Kit

  • Accurate quantitation of leached Protein A in bioprocess samples at various stages of biologic development and production

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$1,060.00
Item No.:
18-5128
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The Octet® Residual Protein A (RPA) Detection Kit applies the principles of biolayer interferometry (BLI) to enable sensitive, accurate quantitation of leached Protein A in bioprocess samples while maintaining a simple workflow. It comes with biosensors pre-immobilized with chicken anti-Protein A antibody, which detects not only native Protein A, but also unnatural Protein A constructs, including MabSelect SuRe™. The kit offers an easier and faster alternative to ELISA with reduced hands-on time and minimal user intervention.

Simple Assay Workflow

The Octet® RPA Kit employs a validated sample treatment method for dissociating Protein A from antibodies. This method does not require boiling, neutralization or centrifugation steps. After sample treatment, the RPA biosensors are sequentially dipped into treated samples, buffers, and detection antibody arrayed in 96-well plates to create an immunoassay on the biosensor tip. Signal detection occurs in real time at the secondary antibody step without the need for conjugates or enzymatic reactions. Depending on the instrument used, either all or part of the RPA assay is automated.

Fast, Accurate Quantitation

The Octet® RPA Kit supports accurate quantitation of Protein A down to 100 pg/mL and allows to analyze 96 samples in under two hours on the Octet RH96 system. The kit is compatible with all Octet® systems with the exception of the Octet® R2.

Applications

  • Application
    Impurity Testing

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® N1
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16
    • Octet® R8e

General Specifications

  • Temperature Range
    2-8 °C

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Customers Also Purchased

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.