Optifit Pipette Tips Refill Tower

This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

Top Features of the Optifit Refill Tower

  • Designed to create a perfect seal on all Sartorius pipettes
  • Manufactured under stringent ISO 8 Cleanroom protocols
  • Optiload® and Optiject® capability and ergonomic design for easy use
  • Convenient color-coded identification

Popular Applications for the Optifit Refill Tower

  • Analytical chemistry
  • HPLC
  • Mass-spectrometry
  • ELISA (enzyme-linked immunosorbent assay
  • Precise and accurate laboratory experimentation and analysis

Volume
Price (USD):
$73.20
Item No.: 
790012
Availability: 
Pieces
960
*Custom/bulk order quotes are provided within 24 hours of request.

We adhere to ISO 9001 and ISO 13485 quality compliance regulations at every step of Optifit tip production, from research and development to manufacturing and delivery. Optifit tips improve the accuracy of laboratory tasks while reducing sample waste by providing a leak-proof seal on all Sartorius pipettes. For regulated environments and work involving extremely sensitive samples, we also offer E-beam sterilized Optifit tips.

Versatile Refill Tower Volumes for Maximum Utility

Optifit tips are compatible with our full line of pipettes and gain enhanced ergonomics and Optiload® and Optiject® capabilities when used alongside Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes for smooth tip attachment and ejection.

Responsibly Made

Sartorius is committed to creating environmentally friendly tools for laboratory applications. Our Optifit Tips are made of 100% recyclable materials. In addition to being recyclable, Optifit Tips, racks and trays can be incinerated as energy waste. Sartorius’ Optifit Tip racks are also fully autoclavable, allowing laboratories to reduce waste and save money. To sterilize your Optifit Tips place them in a rack into an autoclave at 121 ºC for 20 minutes.

Dimensions

  • Dimensions WxDxH
    210 × 145 × 125 mm
  • Length
    31.5 mm

Features

  • Device/Instrument Compatibility
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
    • Picus® 2
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    960
  • Packaging
    Refill Tower
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile

Volume

  • Volume
    10 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´