pHrodo ® Labeling Buffer for Incucyte®

pHrodo® Labeling Buffer for Incucyte®

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Volume
Price (USD):
$49.10
Item No.: 
4658
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The pHrodo® Labeling Buffer for Incucyte® is used in conjunction with the pHrodo® Red (4649) or pHrodo® Orange (4766) Cell Labeling Kits for Incucyte® for phagocytosis assays. The pHrodo® Labeling Buffer is used during the cell labeling step of the assay set up.

Note: 100 mL of pHrodo® Labeling Buffer for Incucyte® is included in purchase of the pHrodo® Cell Labeling for Incucyte® kits.

Applications

  • Application
    Phagocytosis
  • Assay Type
    Phagocytosis/Efferocytosis
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
  • Optical Module
    • Green/Red
    • Orange/NIR
    • Green/Orange/NIR

Product Information

  • Brand
    Incucyte®

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´