Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

pPLUS® AAV-eGFP 1mg

pPLUS®AAV-eGFP plasmid offers a streamlined solution for gene therapy discovery, allowing researchers to get our full set of high-performance plasmids that are readily available off the shelf. With competitive pricing, pPLUS®AAV-eGFP plasmid is easily modifiable with our engineering services for fined tuned transgene design to ensure high yielding large-scale production and avoid redesign.

Amount of Reagent
Item No.: 
101000338
*Custom/bulk order quotes are provided within 72 hours of request.
pPLUS® AAV-eGFP 1mg
pPLUS® AAV-eGFP 1mg

pPLUS®AAV-eGFP plasmid offers a streamlined solution for gene therapy discovery, allowing researchers to get our full set of high-performance plasmids that are readily available off the shelf. With competitive pricing, pPLUS®AAV-eGFP plasmid is easily modifiable with our engineering services for fined tuned transgene design to ensure high yielding large-scale production and avoid redesign.

Item No.:
101000338

Overview

Specifications

The pPLUS® AAV eGFP plasmid is engineered for stability, high yield, and manufacturing readiness, minimizing recombination pressure from ITRs through a streamlined backbone architecture. Its rationally optimized design for production of most AAV serotypes and removes the need for further redesign when swapping eGFP for your payload. With eZyvec® modular assembly, promoters, payloads, and regulatory elements can be rapidly exchanged to accelerate design–build–test cycles. Combined with high performance features—including Kan/Neo selection, strong CMV promoter , WPRE, and robust replication elements—it provides a reliable, flexible foundation for advancing AAV production.

Benefits:

  • Accelerating Time to Market : pTransgene GFP available off the shelf.
  • Flexibility and Customization: Easily modifiable for customer transgenes.
  • Reliability and Consistency: Our transgene have a fine tuned design with optimized origin replication well known by our manufacturing site ensuring very good yield of production and avoiding redesigning plasmids before scaling up.
  • One stop Shop: Complete offer.

Applications

  • Application
    rAAV (Adeno-Associated Virus) manufacturing using HEK-293 derivative cells 

Biological Information

  • Molecule delivered
    DNA

Compliance Information

  • Product Documentation
    • Protocol 
    • Certificate of Analysis 
    • Master Safety Data Sheet

General Specifications

  • Amount of Reagent
    pPLUS® AAV-eGFP 1 mg 

Storage Conditions

  • Storage Conditions
    -20 °C ± 5 °C