Sartolab® P20 Prefilter, Pressure Filter

Top Features

  • Made of glass microfibers without any binder for high purity
  • Highest flow rates with a large surface of filtration (20 cm²)
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Clarification of up to 10 liters high particle loaded solutions

Delivery Condition
Connector Inlet
Connector Outlet
Price (USD)
$58.00
Item No.: 
18072----------D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
10
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® P20 Prefilter, Pressure Filter
Sartolab® P20 Prefilter, Pressure Filter

Top Features

  • Made of glass microfibers without any binder for high purity
  • Highest flow rates with a large surface of filtration (20 cm²)
  • Low dead volume due to an optimized membrane support

Popular Applications

  • Clarification of up to 10 liters high particle loaded solutions

Price (USD):
$58.00
Item No.:
18072----------D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
10

Overview

Specifications

Sartolab® P20 prefilter has been designed to filter batches from 100 mL to 10 L. It can be utilized with a syringe, integrated in-line with a peristaltic pump, or connected to a pressure vessel. Featuring a female luer-lock inlet and a hose barb outlet, this prefilter is conveniently packaged in a box containing 10 non-sterile filters. For sterilization needs, the filters can be autoclaved upon request.

Applications

  • Application
    Clarification

Components

  • Filling Bell
    No
  • Prefilter
    Yes

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Diameter
    ⌀ 61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    61 × 50 mm

Features

  • Venting Filter
    No

General Specifications

  • Flow Rate
    ≥ 1000 mL/min at 1 bar
  • Total Throughput
    Up to 10 L
  • Vent
    No
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    Quartz Microfibers
  • Membrane Material
    N/A

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    Min. value with water 0.5 bar (7 psi)
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    N/A
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure prefilter
  • Pack Size
    10
  • Packaging
    Bulk pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    N/A

Volume

  • Hold-up Volume
    1 mL before bubble point
  • Volume
    Up to 10 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.