Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartopure® GA Cartridge 0.2 µm
Sartopure® GA Mini Cartridge 0.2 µm Size 9
Sartopure® GA Mini Cartridges offer efficient autoclave venting with 0.2 μm retention, removing dust and particles. They withstand high differential pressures and support in-line steam sterilization, ensuring reliable performance in high gas volume and humidity conditions.
- Price (USD)
- $5,150.00
- Item No.:
- 5591207P9----GAK
- Pieces
- 50
Sartopure® GA Mini Cartridges offer efficient autoclave venting with 0.2 μm retention, removing dust and particles. They withstand high differential pressures and support in-line steam sterilization, ensuring reliable performance in high gas volume and humidity conditions.
Overview
Specifications
Choose your Sartopure® GA
Sartopure® GA Mini Cartridges: Efficient Autoclave Venting Solutions
Product Information:
Sartopure® GA Mini Cartridges are designed for efficient autoclave venting, providing reliable particle removal and performance in challenging conditions. These cartridges are constructed with materials that ensure durability and compliance with industry standards, making them ideal for various applications.
Formats:
- Mini Cartridge: Available in Size 9 with a filtration area of 0.2 m², specially designed for autoclave venting.
Applications:
- Autoclave Venting: Ensures efficient venting in autoclave processes, maintaining high process security even in conditions of high gas volume and humidity.
- Particle Removal: Ideal for environments requiring robust dust and particle removal to prevent filter blockage and maintain operational efficiency.
Materials Used:
- Membrane Composition: Hydrophobic Glass Fiber ensures effective particle retention and rapid air flow recovery post-wetting, minimizing downtime and enhancing operational efficiency.
- Housing Material: Polypropylene provides durability and compatibility with steam sterilization and autoclaving processes, allowing for repeated use without compromising performance.
- O-Rings: Available in Silicone, ensuring compatibility with various systems and applications.
Advantages:
- Efficient Particle Removal: 0.2 μm retention rate effectively removes dust and particles, preventing filter blockage.
- High Differential Pressure Tolerance: Withstands high differential pressures, maintaining performance under pulsation and high flow rates.
- Regulatory Compliance: Meets BS 3970/C14 standards, ensuring reliability in autoclave venting applications.
- Versatile Applications: Adaptable to diverse processes requiring efficient venting and particle removal.
- Durable Construction: Supports in-line steam sterilization, ensuring long-term use and consistent performance.
Sartopure® GA Mini Cartridges are a valuable addition to any filtration system, offering efficient performance and compliance with industry standards. Their robust design and versatile applications make them an ideal choice for professionals seeking reliable autoclave venting solutions.
Accessories Information
-
Adapter12 (1/2" screw adapter)
Applications
-
ApplicationAir/Gas Filtration
-
IndustryPharma / Biotech / F&B
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 9 (0.2 m² / 2.2 ft²)
-
Filtration Area0.2 m² | 2.2 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
Materials of Construction
-
Filter MaterialGlass Fiber (GF) hydrophobic
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialGlass Fiber (GF) hydrophobic
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.2 µm
Product Information
-
BrandSartopure® GA
-
Pack Size50
-
TypeMini Cartridges
Sterility/Purity
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization at 134 °C, 20 min., sterilization cycles min. 50
- Autoclaving at 134°C, 20 min.
-
In-Line Steam Sterilization at 134 °C, 20 min., sterilization cycles min. 50