Sartopure® PP2
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.
Choose your product
Products (28)
-
-
Standard Polypropylene (PP)
-
40"(28 m² / 301.4 ft²)
-
5 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
40"(28 m² / 301.4 ft²)
-
3 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
40"(28 m² / 301.4 ft²)
-
0.65 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
20"(14 m² / 150.7 ft²)
-
20 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
40"(28 m² / 301.4 ft²)
-
20 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
10"(7 m² / 75.3 ft²)
-
20 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
30"(21 m² / 226.0 ft²)
-
3 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
30"(21 m² / 226.0 ft²)
-
0.65 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
10"(7 m² / 75.3 ft²)
-
5 µm
-
Silicone (SI)
-
-
-
Standard Polypropylene (PP)
-
40"(28 m² / 301.4 ft²)
-
1.2 µm
-
Silicone (SI)
-
High Performance Polypropylene Prefilter
Sartopure® PP3
Applications:
- Early clarification steps in vaccine production
- Blood and Plasma fractionation
Benefits:
- Highest total throughput
- Superior protection abilities
- Expanded retention rate 0.45µm – 100µm
Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus
Turbidity reduction in:
- Cell harvest
- mAB
- Vaccine
- Lipid and colloid containing fluids
Benefits:
- Best turbidity reduction
- Highly adsorptive
For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.
Product Information
-
BrandSartopure®