Vinosart® PS
Vinosart® PS 0.45 μm | 0.65 μm are pleated membrane filter cartridges with a single layer asymmetrical polyethersulfone membrane inside. Vinosart® PS has been especially designed for the filtration of wine and sparkling wine.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (7)
-
-
Vinosart® PS
-
Sterile filter
-
2.34 m² | 25.18 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
2.34 m² | 25.18 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
1.56 m² | 16.79 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
1.56 m² | 16.79 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
3.12 m² | 33.58 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
2.34 m² | 25.18 ft²
-
Filtration of near-water beverages
-
-
-
Vinosart® PS
-
Sterile filter
-
1.56 m² | 16.79 ft²
-
Filtration of near-water beverages
-
Product Information
Vinosart® PS 0.45 μm | 0.65 μm are pleated membrane filter cartridges with a single layer asymmetrical polyethersulfone membrane inside. Vinosart® PS has been especially designed for the filtration of wine and sparkling wine. Vinosart® PS offers a very high flow rate and total throughput combined with an excellent chemical regeneration capability.
Application
Vinosart® PS is used for the final filtration prior bottling of wine and sparkling wine.
Flow rate | Total throughput
The polyether sulfone membrane has a special asymmetrical pore structure that ideally matches the requirements for the wine and champagne filtration in terms of flow rate and total throughput.
Microbiological retention
Both filters guarantee absolut retention of wine spoiling yeasts and provide highest microbiological safety for the bottling process of wine and champagne.
Chemical compatability
Vinosart® PS filter cartridges are extremely resistant to all conventional chemical regenerating agents and processes, right across the entire pH spectrum from 1 to 14.
Integrity testable
The integrity of Vinosart® PS filter cartridges can be tested daily using the Sartocheck® Mini. Integrity test parameters see technical data.
Quality
Every filter element of Vinosart® PS is integrity tested during production to guarantee highest level of security.
Applications
-
ApplicationBeverage Filtration
-
Application AreaFiltration of near-water beverages
-
IndustryPharma / Biotech / F&B
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES), asymmetric
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
Product Information
-
BrandVinosart®
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable & In-Line Steam Sterilizable
- Hot Water & In-Line Steam Sterilizable
-
Autoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
-
In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
- Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes