Vivapore® Solvent Absorption Concentrator Accessories

Top Features

  • Accessories for use with Vivapore® solvent absorption concentrators
  • Stands hold up to four Vivapore® units during use
  • Expansion reservoirs for increased sample capacity or diafiltration  

Popular Applications 

  • Macromolecule concentration
  • Desalting / Buffer exchange
Device Type
Price (USD)
$33.00
Item No.: 
VP-ARV0010-D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapore® Solvent Absorption Concentrator Accessories
Vivapore® Solvent Absorption Concentrator Accessories

Top Features

  • Accessories for use with Vivapore® solvent absorption concentrators
  • Stands hold up to four Vivapore® units during use
  • Expansion reservoirs for increased sample capacity or diafiltration  

Popular Applications 

  • Macromolecule concentration
  • Desalting / Buffer exchange
Price (USD):
$33.00
Item No.:
VP-ARV0010-D
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Stand

With simple push-fit handling, each stand can hold up to four Vivapore® units during use. Compatible with Vivapore® 5 and 10 solvent absorption concentrators.

Reservoir

With simple push-fit handling, each reservoir has a 10 mL capacity. This can either be used to increase the sample capacity of a Vivapore® unit to 20 mL, or for continuous diafiltration to desalt or re-buffer samples. Compatible with Vivapore® 10 solvent absorption concentrators.     

Applications

  • Application
    Ultrafiltration

Compliance Information

  • Animal Components
    No

Materials of Construction

  • Housing Material
    Polypropylene (PP)

Product Information

  • Brand
    Vivapore®
  • Device Type
    Reservoir
  • Pack Size
    10

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.