Cubis® II Semi-Micro Configurable Lab Balances

Weighing in a regulated environment can be complex, with stringent compliance directives and controls required to deliver the accuracy and reliability of results. One of the technologies helping scientists achieve this level of accuracy is the Cubis® II balance.

All weighing modules of the Cubis® II balance are designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering probability of human error during measurement. It offers modern user interfaces, pharmaceutical and GxP compliance, including data handling, data integrity and connectivity, ergonomic sample handling, easy process integration and unlimited communication.

Top Features of Cubis® II Balances:

  • Fully customizable in four easy steps
  • Custom modularity with thousands of hardware/software applications
  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Seamless connectivity

Popular Applications for Cubis® II Balances

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care

Item No.: 
CUBIS_II_SEMI-MICRO
Availability: 

For scientists in R&D and analytical laboratories needing the most reliable lab weighing results, the Sartorius Cubis® II is a completely configurable, high-performance portfolio of balance hardware and software that will align with your unique demands and compliance requirements to maximize operational efficiency and experimental outcomes.

All modules of the Cubis® II balance were designed for intuitive operation, further aided by intelligent diagnostic systems. These design elements guarantee a higher degree of repeatability for different workflows while lowering the probability of human error during measurement.

Compliance Information

  • Legal Verification
    Based on configuration
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP
    • Verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • peripheral connector for Sartorius accessories
    • RS-232 9 Pin
    • USB A
    • USB B
    • USB C

Dimensions

  • Weighing Pan Dimensions
    85 × 85 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Languages
    • Chinese
    • Czech
    • Dutch
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Japanese
    • Korean
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen
  • Scale Interval
    0.01 mg

General Specifications

  • Additional Product Specifications
    • S00 Standard version non-verified
    • all units
    • S01 Standard version non-verified
    • metric units only
    • CCN Balance with Type Approval Certificate for China
    • CEU Verified balance with EC Type Approval Certificate (for EU except France)
    • CFR Verified balan
  • Draft Shield
    Based on configuration
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8.2 mg

Operating Conditions

  • Maximum Weighing Capacity
    120 g - 220 g

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Cubis® II
  • Cubis® II Display Stand

    $513.00

    Display stand for Cubis® II weighing modules

  • Cable DSUB25 DIO to USB for connecting e.g. signal light

    USB-cable - DSUB25 DIO, 0.5m

  • Sample Holder Cubis® II Balances

    $591.00

    Sample Holder Cubis II Balances

  • Density Determination Kit - Cubis® II

    $1,260.00

    Density determination kit for analytical Cubis® II balances

  • Q-Grid weighing pan for Cubis

    $1,590.00

    Cubis® II Accessories

  • Climate Module for Draft Shield A - Cubis® I

    $778.00

    Climate module for draft shield

  • Sample Holder Cubis® II Balances

    $529.00

    Sample Holder Cubis II Balances

  • Ionizer with U-Shaped Electrode - Cubis® II

    $3,480.00

    Ionizer with U-shaped electrode, 115V, 1 pc

  • Data Cable RS232 9-pin (male) to 9-pin (male) 2.9 M

    $104.00

    Data cable RS232 9-pin (M) > 9-pin (M)

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Sample Holder Cubis® II Balances

    $827.00

    Sample Holder Cubis II Balances

  • Cubis® II Display Stand

    $486.00

    Display stand for Cubis® II weighing modules

  • Density Determination Kit - Cubis® II

    $1,260.00

    Density determination kit for analytical Cubis® II balances

  • Display Cable For Separate Installation of MCE or MCA Display And Weighing Unit

    $44.20

    Display Cable 3m for Cubis II

  • Draft Shield Foot Switch - Cubis® II

    $960.00

    Foot switch

  • Motion Sensor - Cubis® II

    $419.00

    Motion Sensor

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.