BioPAT® Conductivity | pH pipe with pH 3/8” HB-HB

The BioPAT® Conductivity | pH single-use pipe can be ordered in different sizes, various connections and different set-ups, depending on the desired application.

The single-use pipe mainly consists of the single-use pipe itself, the conductivity sensor which is already pre-installed and a pH electrode (wet stored) which is either already connected to the pipe or can be assembled optionally.

Connections
Type
Article number: 
BPC0332
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Conductivity | pH pipe with pH 3/8” HB-HB
BioPAT® Conductivity | pH pipe with pH 3/8” HB-HB

The BioPAT® Conductivity | pH single-use pipe can be ordered in different sizes, various connections and different set-ups, depending on the desired application.

The single-use pipe mainly consists of the single-use pipe itself, the conductivity sensor which is already pre-installed and a pH electrode (wet stored) which is either already connected to the pipe or can be assembled optionally.

Item No.:
BPC0332

Overview

Specifications

Features:

  • Response time of pH electrode <10s
  • No calibration required because of pre-determined calibration data
  • Optional one-point calibration by user
  • pH electrode is optional usable in pipe

Benefits of using BioPAT® Conductivity | pH:

  • Very small footprint
  • Fast response time of pH electrode
  • Integrated PT1000 temperature sensor in both sensors
  • NaOH resistant up to 1hour
  • Usage of Knick Read-Out card for control unit integration
  • Various wet-ware sizes and connectors available

Applications

  • Usage
    Single-use

Calibration

  • Calibration Standards
    One-point, Two-point

Connections (Physical)

  • Connections
    3/8" HB-HB

Dimensions

  • Length
    122 mm

Operating Conditions

  • Operating Conditions - Temperature
    4-40°C
  • Operating Pressure
    0-1 bar

Product Information

  • Brand
    BioPAT® Conductivity | pH
  • Type
    with pH electrode