Clipster® Hand Held Tool for Size L

The Sartorius Clipster® Hand Held Tool is a reusable device designed for performing aseptic disconnections with single-use Clipster® components. Available in two sizes, it ensures quick and easy disconnections in various space requirements.

Size
Article number: 
642-L--T
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Clipster® Hand Held Tool for Size L
Clipster® Hand Held Tool for Size L

The Sartorius Clipster® Hand Held Tool is a reusable device designed for performing aseptic disconnections with single-use Clipster® components. Available in two sizes, it ensures quick and easy disconnections in various space requirements.

Item No.:
642-L--T
Number of pieces
1

Overview

Specifications

The Sartorius Clipster® Hand Held Tool is an essential device for performing aseptic disconnections in biopharmaceutical applications. This reusable tool is designed to work seamlessly with single-use Clipster® components, ensuring efficient and reliable disconnections.

  • Reusable Device: Designed for repeated use, providing a cost-effective solution for aseptic disconnections.
  • Two Sizes Available: Offered in XS/S and L sizes to accommodate different tubing dimensions and space requirements.
  • Ergonomic Design: Ensures comfortable and easy handling, reducing operator fatigue during repeated use.
  • Quick and Easy Disconnections: Facilitates fast and efficient disconnections, enhancing process efficiency.
  • Robust Construction: Built to withstand rigorous use, ensuring long-term reliability and performance.
  • Compatibility: Specifically designed to work with Clipster® components, ensuring seamless integration and operation.
  • Portable: Lightweight and easy to transport, making it ideal for use in various locations within your facility.

The Clipster® Hand Held Tool is an indispensable part of your aseptic disconnection process, providing a reliable and efficient solution for maintaining sterility in your biopharmaceutical operations.

Applications

  • Application Area
    Disconnections
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Disconnection Method
    Manual Disconnection
  • Disconnection Time
    60 sec.

Dimensions

  • Tube Size (ID – OD)
    • 3/8" × 5/8" (9.6 mm × 15.9 mm)
    • 1/2" × 3/4" (12.7 mm × 19.1 mm)

General Specifications

  • Tubing
    • Silicone (Tuflux® SIL)
    • TPE (C-Flex®)
    • Silicone (Liveo™ Pharma 50)
    • TPE (Tuflux® TPE)

Materials of Construction

  • Connector Material
    Polycarbonate (PC)
  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Product Information

  • Brand
    Clipster®
  • Pack Size
    1
  • Size
    L

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable
    • Gamma Irradiatable