Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

CN white | black, sterile, 0.45 µm

Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.
Item No.: 
11406--50----SCM
Discontinued
CN white | black, sterile, 0.45 µm
CN white | black, sterile, 0.45 µm
Cellulose nitrate membrane filters have a very uniform pore structure and are available in a wide range of pore size.
Item No.:
11406--50----SCM
Discontinued

Overview

Specifications

Cellulose nitrate is a standard material for membrane filters and offers a wide range of pore sizes from 8 µm to 0.45 µm. The larger pore sizes (8 µm, 5 µm, 3 µm) find use for cell retention, the 0.45 µm pore size for particle collection. The high non-specific adsorption of the cellulose nitrate membrane is very advantageous for diagnostic kits.Cellulose Nitrate Membranes for sMart gridded, white|black, sterile, 0.45 µm, 50 mm, pack size 300<paragraph>For microbiological applications, esp. for detection of bacteria with dyed media, particle count and microscopy.<paragraph>Material: Cellulose Nitrate (C. Ester)<paragraph>Pore size: 0.45 µm, ISO 7704 certified<paragraph>Diameter: 50 mm<paragraph>Pack size: 300<paragraph>Color: white membrane, black grid<paragraph>Individually, sterile packaged on a roll Outstanding recovery rates due to the certified high quality.

Dimensions

  • Filter Diameter
    ⌀ 50 mm
  • Membrane Thickness
    130 µm

General Specifications

  • Membrane Color | Grid Color
    white | black

Physicochemical Information

  • Pore Size
    0.45 µm

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.