Customized Recipe Service for Biobrain® Supervise

Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented. Leverage the experience of the Sartorius Biobrain® Supervise engineers, which can create customized Biobrain® Supervise recipes based on your requirements.

The Biobrain® Supervise Customized Recipe Service includes the creation of a recipe template which is easy to import, comprehensive documentation and optional available qualification services.

Item No.: 
customized_recipe_service_biopat_mfcs
*Custom/bulk order quotes are provided within 72 hours of request.
Customized Recipe Service for Biobrain® Supervise
Customized Recipe Service for Biobrain® Supervise

Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented. Leverage the experience of the Sartorius Biobrain® Supervise engineers, which can create customized Biobrain® Supervise recipes based on your requirements.

The Biobrain® Supervise Customized Recipe Service includes the creation of a recipe template which is easy to import, comprehensive documentation and optional available qualification services.

Item No.:
customized_recipe_service_biopat_mfcs

Overview

Specifications

Biobrain® Supervise recipe allows bioprocess operators to implement automation strategies for batch, fed-batch, and continuous processes in line with Quality by Design (QbD) principles.

  • Improved batch-to-batch consistency

  • Automated processing to free up operator time

  • Standardized automation compliant with ANSI-88

  • Decreased risk of errors

  • Minimized number of rejected lots

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® B
    • Biostat® RM
    • Biostat® B-DCU
    • Biostat® B-DCU II
    • SIMCA®
    • SIMCA®-online
    • Ambr250
    • BioPAT® Flow
    • BioPAT® Fundalux
    • BioPAT® Pressure
    • BioPAT® Trace
    • BioPAT® Xgas
    • BioPAT® Viamass
    • Sartorius Stainless Steel Reactors