Fixation Clamp for Fiber Optic Cable for Flexsafe® RM Bags

Purpose-built clamp that secures the fiber optic cable to the optical sensor patch on Flexsafe® RM optical and perfusion bags. Supports stable alignment and consistent signal quality for reliable, real-time monitoring.

Price (USD)
$196.00
Article number: 
SB-DS-------CGF
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Fixation Clamp for Fiber Optic Cable for Flexsafe® RM Bags
Fixation Clamp for Fiber Optic Cable for Flexsafe® RM Bags

Purpose-built clamp that secures the fiber optic cable to the optical sensor patch on Flexsafe® RM optical and perfusion bags. Supports stable alignment and consistent signal quality for reliable, real-time monitoring.

Price (USD):
$196.00
Item No.:
SB-DS-------CGF
Availability: 
For more information please log in
Number of pieces
1

Overview

Specifications

Key features:

  • Secure fixation at the sensor patch for stable optical coupling
  • Minimizes cable movement to reduce signal drift and noise
  • Compact, easy-to-handle design for quick setup
  • Compatible with Flexsafe® RM optical and perfusion bags
  • Helps prevent accidental disconnection and strain at the sensor interface

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • Preclinical and clinical studies
    • Small scale production of monoclonal antibodies
    • Recombinant protein production
    • Vaccine production
    • Large scale seed expansion

Compliance Information

  • Biocompatibility (USP Class VI)
    • Class VI
    • USP <87> and ISO 10993-5; USP <88>
    • USP <88>
    • USP <87>: Pass | USP <88>: Pass

Components

  • Gas Filters
    HEPA rated hydrophobic filter or Sartopore® Air Midisart

Features

  • Device/Instrument Compatibility
    • Biostat® RM 20 | 50 L
    • Biostat® RM 200 L

General Specifications

  • pH Range
    pH 6.0 – 8.0

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Operating Conditions

  • Operating Conditions - Temperature
    16 – 40°C (specified by the hardware)

Physicochemical Information

  • Pressure Range
    Operation pressure: 6 mbar [g] - 30 mbar [g]

Product Information

  • Brand
    Flexsafe® RM
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile