iQue® 5 HTS Cytometry Platform
The iQue® 5 HTS Cytometry Platform by Sartorius is a high-throughput flow cytometry solution designed for fast, multiplexed cell analysis in 96- and 384-well formats, minimizing sample volume while maximizing actionable data.
Key Features For High-Throughput Screening
Up to 27 detection channels: Enables deep multiplexing of markers to profile complex cell populations in a single run.
Advanced fluidics and clog management: Bubble sensor and automated clog detection reduce interruptions, improving data reliability and instrument uptime.
Extended unattended run-times: When paired with the QMax Workstation, supports up to twenty four hours of continuous operation for demanding screening campaigns.
iQue Forecyt® software: Provides intuitive assay templates, gain adjustment and powerful analytics for rapid plate setup and data interpretation.
Applications In Cell Analysis And Screening
Antibody and biologics screening: Accelerates hit identification and lead optimization using multiplexed functional assays.
Cell therapy and CAR-T characterization: Supports detailed immunophenotyping, viability and functional profiling of engineered cell products.
Immune cell profiling: Quantifies activation, proliferation and apoptosis across diverse immune cell subsets.