- Shop
- High-Throughput Cytometry
- Instruments
- iQue® 5 High-Throughput Screening Cytometry Instrument
iQue® 5 High-Throughput Screening Cytometry Instrument
Next-Level Performance: Up to 27-Channel Capacity | Market Leading Speed | Flexible Workflow Support -Market leading speed
- Flexible workflow support
- Effortless Operation
- Improved fluidics system
- NEW clog detection
- Less manual intervention
Laser Configuration
- Article number:
- BA-97135
iQue® 5 High-Throughput Screening Cytometry Instrument
Next-Level Performance: Up to 27-Channel Capacity | Market Leading Speed | Flexible Workflow Support -Market leading speed
- Flexible workflow support
- Effortless Operation
- Improved fluidics system
- NEW clog detection
- Less manual intervention
Overview
Specifications
Choose your iQue® 5 HTS Cytometer Instruments
More Powerful and Intuitive Software
- Set individual channel gains
- Improved usability with Forecyt®
- Easier plate design and replication
- Enhanced analytics capabilities
- Simplified, Extended Runs
- Simplified QMax (easy fill & empty)
- NEW trolley for transport - Extended Reach
Features
-
Plate Compatibility
-
96 Well
- 384 Well
-
96 Well
General Specifications
-
Clogging DetectionBubble sensor to visually ID Clogs
-
Detection Channel27
-
Detection RateUp to 35,000 events/second
-
Laser ConfigurationViolet-Yellow-Blue-Red
-
Laser Wavelength405 nm, 488 nm, 561 nm, 637 nm
-
Minimum Sample Aspiration1 µL
-
Minimum Sampling Time
-
< 5 minutes/96 wells
- < 20 minutes/384 wells
-
< 5 minutes/96 wells
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.