RUO Recombinant Human PDGF-AA Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human PDGF-AA Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human PDGF-AA Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Size
Price (USD)
$270.00
Item No.: 
CYK-0025-0011
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
RUO Recombinant Human PDGF-AA Protein
RUO Recombinant Human PDGF-AA Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human PDGF-AA Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human PDGF-AA Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Price (USD):
$270.00
Item No.:
CYK-0025-0011
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Recombinant human PDGF-AA is a protein that plays an important role in embryonic development, cell proliferation, cell migration and angiogenesis. It is often used to differentiate human pluripotent stem cell (hPSC)-derived neural progenitor cells into oligodendrocyte precursor cells.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • MSC
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P04085
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    29 kDa (for the dimer)

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.