Sartosteel® stainless steel filter cartridges offer durable, versatile filtration for liquids, gases, and steam. With high-pressure resistance and temperature tolerance, they ensure reliable performance in biopharmaceutical applications, enhancing process integrity and product quality.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartosteel®
Sartosteel®

Sartosteel® stainless steel filter cartridges offer durable, versatile filtration for liquids, gases, and steam. With high-pressure resistance and temperature tolerance, they ensure reliable performance in biopharmaceutical applications, enhancing process integrity and product quality.

Item No.:
M_Sartosteel

Overview

Specifications

Choose your product

Products (18)

  • You could not find what you were looking for?

    Sign in to view all the products you have already ordered from Sartorius and that are personally available to you in your extended portfolio. Learn more

Results per page: | |

Sartosteel®: Stainless Steel Filter Cartridges for Biopharmaceutical Applications

Product Information:

Sartosteel® stainless steel filter cartridges are meticulously designed to cater to the diverse needs of the biopharmaceutical industry, providing efficient filtration solutions for liquids, gases, and steam. These cartridges are available in various formats and sizes, each tailored to specific applications and requirements.

Formats and Applications:

  • Standard Cartridges: Ideal for general filtration tasks, these cartridges are used in steam, condensate, and water filtration processes. They are suitable for applications requiring robust mechanical stability and reliable particle removal.
  • High-Temperature Cartridges: Designed for operations involving elevated temperatures, these cartridges are perfect for gas filtration at temperatures above 80°C, ensuring consistent performance.
  • Specialized Cartridges: Tailored for specific applications such as polymer, catalyst, cleaning agents, fuel, and hydraulic oil filtration, these cartridges offer targeted solutions for unique process needs.

Materials Used:

  • Stainless Steel Mesh: Sartosteel® cartridges are constructed using sintered, homogeneous, non-woven stainless steel mesh, available in AISI 304 and 316L grades. This material ensures high mechanical stability and leak-proof connections, essential for maintaining process integrity.
  • Gaskets: Silicone gaskets are standard, with alternatives available in fluoroelastomer and EPDM, providing flexibility in material choice to suit different chemical compatibilities.

Advantages:

  • Durability: The use of high-quality stainless steel materials ensures long-lasting performance and resistance to corrosion, reducing the need for frequent replacements.
  • Versatility: Suitable for a wide range of applications, Sartosteel® cartridges offer flexibility in use across various biopharmaceutical processes.
  • Pressure Resistance: Capable of handling pressures up to 20 bar, these cartridges provide reliable operation under demanding conditions.
  • Temperature Tolerance: With a maximum operating temperature of 200°C, Sartosteel® cartridges are ideal for high-temperature applications, ensuring effective sterilization and microbial control.
  • Easy Maintenance: The cartridges can be regenerated using phosphoric or nitric acid solutions, simplifying cleaning processes and extending the product's lifespan.
  • Traceability: Each cartridge is marked with a lot number and serial number, facilitating easy tracking and compliance with industry standards.

Sartosteel® stainless steel filter cartridges are engineered to deliver efficient and reliable filtration solutions, enhancing process integrity and product quality in the biopharmaceutical industry. Their robust construction and versatile applications make them a valuable asset for any filtration system.

Applications

  • Industry
    Pharma / Biotech / F&B

General Specifications

  • Filter Format
    Cartridges
  • Thickness
    0.4 mm thick non woven stainless steel mesh layers

Materials of Construction

  • Filter Material
    Stainless Steel (AISI 316 L)
  • Material Prefilters
    Stainless Steel
  • Structural Compounds
    AISI 304/316 L

Physicochemical Information

  • Gamma Stable
    No

Product Information

  • Brand
    Sartosteel®
  • Pack Size
    1
  • Type
    Gas | Liquid Filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Sterilizing Grade
    No