Test tubing | 5m | Sartocheck® 5 / Plus / Plus Universal

Sartocheck® test tubings connect the tester to filter housings and convey test gas during integrity testing. Available in 2, 5 and 15 m lengths, they feature PFA tubing, 316L stainless-steel connectors and EPDM gaskets. Assemblies are leak-tested for Sartocheck® 5 series systems.

Length
Price (USD)
$718.00
Article number: 
26787---TT---05
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Test tubing | 5m | Sartocheck® 5 / Plus / Plus Universal

Sartocheck® test tubings connect the tester to filter housings and convey test gas during integrity testing. Available in 2, 5 and 15 m lengths, they feature PFA tubing, 316L stainless-steel connectors and EPDM gaskets. Assemblies are leak-tested for Sartocheck® 5 series systems.

Price (USD):
$718.00
Item No.:
26787---TT---05
Number of pieces
1

Overview

Specifications

Sartocheck® test tubings connect the filter tester to the filter or filter housing during integrity testing. They convey test gas and are available in 2 m, 5 m, and 15 m lengths to accommodate different distances and equipment layouts.

The tubing assembly uses PFA tubing, 316L stainless-steel connectors, and EPDM gaskets. A Stäubli RBE03 female connector is fitted on the filter side. Each assembly is leak-tested after manufacture.

Advantages at a Glance

  • Flexible installation: Choose from three lengths to suit the testing setup.
  • Designed for integrity testing: Connects the Sartocheck® tester to the filter or filter housing.
  • Specified materials: The assembly includes PFA tubing, 316L stainless-steel connectors, and EPDM gaskets.
  • Defined filter-side connection: The Stäubli RBE03 female connector supports connection to the filter setup.
  • Leak-tested assembly: Testing after manufacture helps verify the tubing assembly’s tightness.
  • Sartocheck® 5 series compatibility: Suitable for Sartocheck® 5, Sartocheck® 5 Plus and Sartocheck® 5 Plus Universal.

Dimensions

  • Length
    5 m