Univessel® SU 2 L | 10 L - Holder optical

The optical holder can measure the pH & DO optical sensor spots on the base of the vessel.

Article number: 
DZ-------VHC
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Univessel® SU 2 L | 10 L - Holder optical
Univessel® SU 2 L | 10 L - Holder optical

The optical holder can measure the pH & DO optical sensor spots on the base of the vessel.

Item No.:
DZ-------VHC
Number of pieces
1

Overview

Specifications

The Univessel® SU is designed to support the full range of mammalian cell culture applications at the bench scale while offering seamless scale-up from process development to commercial manufacturing.

Enhanced productivity

The single-use vessels arrive irradiated and ready-to-use, shortening setup and bioreactor turnaround times while minimizing contamination risk. The vessel accommodates working volumes from 0.6 to 2 L for Univessel® SU 2 L. For Univessel® SU 10 L: from 2.5 to 10 L (for Essential & Perfusion Variants) and from 4.3 to 10 L (for Cell Therapy Variant), supporting flexible operation.

Optimized scalability

Univessel® SU vessels have geometric designs and scale-up ratios consistent with Ambr® and Biostat STR® systems. This ensures standardized scaling, accelerating process development activities and mitigating risk during technology transfer.

Specialized designs

The vessel is available in multiple application-specific designs to support different process requirements.

  • Univessel® SU 2 L: A basic bioreactor maximized for small scale, with 3-blade impellers, sparger and thermo-weldable tubing with standard connectors.
  • Univessel® SU 10 L Essential: A stirred-tank reactor for standard mammalian cell culture, featuring optimized mixing and gas exchange.
  • Univessel® SU 10 L Perfusion: A perfusion-ready vessel equipped with a dedicated port and micro-sparger for intensified processing.
  • Univessel® SU 10 L Cell Therapy: A vessel equipped with an elephant-ear impeller designed to deliver efficient mixing even at low power input, making it well-suited for cell therapy applications.

Manufacturing readiness

Manufacturing-compliant options enable low-volume clinical and commercial manufacturing. GMP-environment vessels are supported by a high level of quality documentation, including extractables and leachables data and validation guides – exclusively for Univessel® SU 10 L.

Features and Benefits

  • Enhanced productivity: Single-use vessels reduce setup time.
  • Suitable for diverse processes: Application-specific designs (Essential, Perfusion, and Cell Therapy).
  • End-to-end scalability: Consistent geometry across Sartorius bioreactor technologies.
  • GMP-ready: Available in Manufacturing-compliant configurations.

Applications

  • Application
    Cell Culture
  • Application Area
    • mAB production
    • Recombinant protein production
    • Vaccine production
    • Cell therapies
    • Research & Development
  • Process Step
    • Process Characterization
    • Process Development
    • Seed Expansion
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Pilot

Product Information

  • Brand
    Univessel® SU
  • Pack Size
    1