Biostat® B2
The Biostat® B is a versatile benchtop bioreactor for R&D, offering flexible single or twin configurations and a wide range of glass (Univessel® Glass – 1, 2, 5 and 10 L) and single-use vessels (Univessel® SU 2 and 10 L).
It supports batch, fed batch and continuous processes for microbial, cell culture and vaccine applications. With intuitive touch screen control, advanced aeration and automated pH/DO regulation, Biostat® B delivers reliable, reproducible results. Integrated software tools simplify monitoring, data analysis and reporting, helping you accelerate development while reducing hands-on time.
- Item No.:
- BIOSTATB2
The Biostat® B is a versatile benchtop bioreactor for R&D, offering flexible single or twin configurations and a wide range of glass (Univessel® Glass – 1, 2, 5 and 10 L) and single-use vessels (Univessel® SU 2 and 10 L).
It supports batch, fed batch and continuous processes for microbial, cell culture and vaccine applications. With intuitive touch screen control, advanced aeration and automated pH/DO regulation, Biostat® B delivers reliable, reproducible results. Integrated software tools simplify monitoring, data analysis and reporting, helping you accelerate development while reducing hands-on time.
Overview
Specifications
The Biostat® B benchtop bioreactor is designed to give development labs maximum flexibility and control in a compact footprint. Available as single or twin systems, it supports a broad portfolio of cultivation chambers, from classical glass reactors to single-use stirred tank vessels, enabling you to run microbial and cell culture processes on one common platform.
The intuitive touch screen interface guides users through setup, calibration and operation, making it easy for both beginners and experienced operators to configure and run experiments. Advanced process control includes fully automated pH and dissolved oxygen regulation, configurable aeration strategies and customizable feed profiles, allowing precise and reproducible cultivation in batch, fed batch or continuous modes.
Biostat® B is seamlessly complemented by Biobrain® Supervise software for central monitoring, recipe management and data logging, and by SIMCA® for multivariate data analysis. This combination helps you understand critical process parameters, shorten optimization cycles and improve yield and quality.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application Area
-
Biopharmaceuticals
-
Vaccines
-
Cell therapies
-
Industrial biotechnology
-
Basic research
- Education
-
Biopharmaceuticals
-
Process StepProcess Development
Compliance Information
-
IP RatingIP21
Connections (Physical)
-
ConnectivitySCADA (Biobrain® Supervise)
Features
-
DisplayTouch screen display
-
Number of Bioreactor Vessels2
-
Sensors
-
BioPAT® Viamass
-
BioPAT® Trace
-
pH
-
DO
-
Temperature
- BioPAT® Fundalux
-
BioPAT® Viamass
Product Information
-
BrandBiostat® B