- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Multi-Parallel Bioreactors
- Ambr® 250 Modular System
Ambr® 250 Modular System - 2-Vessel - Without Exhaust Gas Analysis
The Ambr® 250 Modular is a cutting-edge benchtop bioreactor system designed for parallel microbial and cell culture in 100-250 mL single-use vessels. This system offers easy setup, fast turnaround, and scalability, making it ideal for research, process development, and process optimization. For microbial applications, optional exhaust gas analysis of O2 and CO2 is available.
- Article number:
- 001-8A100-P
- Piece
- 1
The Ambr® 250 Modular is a cutting-edge benchtop bioreactor system designed for parallel microbial and cell culture in 100-250 mL single-use vessels. This system offers easy setup, fast turnaround, and scalability, making it ideal for research, process development, and process optimization. For microbial applications, optional exhaust gas analysis of O2 and CO2 is available.
Overview
Specifications
Choose your Ambr® 250 Modular
The Ambr® 250 Modular is a state-of-the-art benchtop bioreactor system designed to maximize productivity and efficiency in microbial and cell culture processes. This system uses advanced stirred tank bioreactor technology, originally pioneered in the Ambr® 250 High Throughput system, and can operate 1 to 8 bioreactors in parallel. Each Ambr® bioreactor vessel is designed for easy setup and rapid turnaround, making it an ideal choice for research and development (R&D) laboratories, process development, and process optimization.
The system features single-use bioreactor vessels, eliminating the need for sterilization and reducing the risk of contamination. These vessels have a working volume of 100-250 mL and are equipped with integrated sensors, liquid reservoirs, and syringe pumps, ensuring precise control over experimental conditions. The modular bioreactor system allows for the addition of up to four bioreactor modules, each holding two bioreactor stations. The expandable nature or the system enables laboratories to scale their operations as needed, accommodating up to eight bioreactors controlled by a single control module.
Advanced control and monitoring capabilities are integral to the system. The bioreactor controller manages all critical parameters, including pH, temperature, and dissolved oxygen (DO). The optional off-gas analyzer provides real-time data on exhaust gases, enhancing process control. The intuitive touchscreen interface simplifies user interactions, making the system easy to operate.
The Ambr® 250 Modular system is suitable for a wide range of applications, including clone selection, media optimization, and process characterization. It is particularly effective as a bioreactor for cell culture, including mammalian and microbial cultures. The system's scalability ensures that processes developed at the benchtop scale can be easily transferred to larger bioreactors.
The Ambr® bioreactor vessels are geometrically similar to larger bioreactors, facilitating scale-up. They feature dual pitch blade or Rushton impellers, integrated gas inlet filters, and both sparge and headspace gassing options. The vessels also include single-use pH and DO sensors, pre-calibrated for accurate measurements. A further vessel option features an unbaffled design and a single elephant-ear impeller for microcarrier and regenerative medicine applications. This vessel provides gentle mixing and efficient resuspension of microcarriers or aggregates, even at low stirring speeds.
The Ambr® 250 Modular comes with advanced software that supports multi-parallel bioreactor operation. The software includes four main applications: Process Definition, Runtime Monitoring, Experiment Viewer, and Results Viewer. These applications allow users to define experimental processes, monitor and adjust process parameters in real-time, analyze experiments, and compare plots from different experiments for comprehensive data analysis.
The system is designed for seamless scalability from cell line and process development to production scale. The geometrical similarity of vessel design ensures consistent mixing and gassing strategies across different scales, from 0.25 L to 2000 L and beyond . The system is an effective tool for process development and characterization, supporting Quality by Design (QbD) studies and regenerative medicine applications.
Applications
-
ApplicationCell Culture
-
Application Area
-
Process optimization
- Process characterization
-
Process optimization
-
Process StepUpstream Process Optimization
Dimensions
-
Dimensions885 × 455 × 600 mm
Features
-
Number of Bioreactor Vessels2
-
Process Monitoring OptionWithout Exhaust Gas Analysis
General Specifications
-
Impeller Speed100 - 4500 rpm
-
pH Range2.0 - 8.5
Product Information
-
BrandAmbr® 250 Modular
-
Impeller Type
-
Rushton turbine
-
Dual Pitch-Blade
- Single Pitched Blade (Elephant Ear)
-
Rushton turbine
-
Pack Size1
Volume
-
Working Volume100 - 200 mL