The Ambr® Analysis Module provides add-on capability for automated measurement of pH for Ambr® 15 and Ambr® 250 High Throughput bioreactors.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® Analysis Module
Ambr® Analysis Module

The Ambr® Analysis Module provides add-on capability for automated measurement of pH for Ambr® 15 and Ambr® 250 High Throughput bioreactors.

Item No.:
ambr-analysis-module

Overview

Specifications

Choose your product

Filter by product attributes

Products (4)

The pH measurement automates initial bioreactor vessel pH sensor calibration and subsequent in-process recalibration, and eliminates the operator time needed for manual offline pH measurement, data transfer and bioreactor pH sensor recalibration.

Ambr® Analysis Module Benefits

  • Full automation of pH measurement sampling and assay
  • Reduced CO₂ outgassing effects and errors compared to manual off-line pH sampling
  • Automated accurate pH sensor recalibration
  • Optimised pH measurement modes for normal and high cell density cultures
  • Allows integration of 3rd-party Raman spectroscopy probes and data flows
  • User replaceable pH sensors, Raman flow cells, and reagent kits

The Ambr® Analysis Module is suitable for use with both cell culture and microbial media and supports two user selectable measurement modes for cell cultures up to at least 100 million cells/mL. It is not suitable for cultures containing particulates (beads or microcarriers, for example) or highly viscous samples.

Applications

  • Application
    Cell Culture

Product Information

  • Brand
    Ambr® Analysis Module