Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

The BioPAT® Pinch Valve Body is available in three sizes (A, B, and C) and can be used with various tube diameters. The valve body has been qualified for use with different tubing types.

The BioPAT® Pinch Valve system consists of an electric drive, a valve body, and an installation kit. The valve body is supplied together with the necessary installation kit.

Tube Size (ID – OD)
Length
Type
Article number: 
BPR1000
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pinch Valve | 1" x 1 3/8"
BioPAT® Pinch Valve | 1

The BioPAT® Pinch Valve Body is available in three sizes (A, B, and C) and can be used with various tube diameters. The valve body has been qualified for use with different tubing types.

The BioPAT® Pinch Valve system consists of an electric drive, a valve body, and an installation kit. The valve body is supplied together with the necessary installation kit.

Item No.:
BPR1000

Overview

Specifications

The BioPAT® Pinch Valve is an innovative valve solution for flow rate control and open | close applications. It consists of an electrical drive, a valve body and an installation set. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve is available in three sizes A, B and C, achieving more flexibility for tubing sizes through the different installation sets available.

  • Re-opening mechanism
  • Non-product contacting
  • Robust and accurate electrical drive
  • Gentle on the tubing
  • Available for tube diameters ranging from 1/8" to 1" ID

The Valve Body comes together with the necessary installation set.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    BPR1009: Installation Set 1" x 1.375"

Dimensions

  • Dimensions WxDxH
    86mm x 84mm x 132mm
  • Length
    84 mm
  • Tube Size (ID – OD)
    1" x 1 3/8"

Product Information

  • Brand
    BioPAT® Pinch Valve
  • Tube Type
    Sani-Tech® STHT®-R
  • Type
    Size C

Weight

  • Total Weight
    1.756 kg