Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Ingenix® Suite Pipette Check Module

Top Features of Pipette Check Module

  • Streamlined Workflow for balance-assisted pipette checks
  • Management of Pipettes and Tips
  • Scheduling and Management of Pipette Checks
  • One Cubis® II MCA Lab Balance License included

Popular Applications for Pipette Check Module

  • Routine Pipette Accuracy Checks
  • Testing Precision Before Sensitive Applications
  • Pipette Performance Reporting
License Period
Item No.: 
DSX1PC01LH-FAC01
*Custom/bulk order quotes are provided within 24 hours of request.
Ingenix® Suite Pipette Check Module
Ingenix® Suite Pipette Check Module

Top Features of Pipette Check Module

  • Streamlined Workflow for balance-assisted pipette checks
  • Management of Pipettes and Tips
  • Scheduling and Management of Pipette Checks
  • One Cubis® II MCA Lab Balance License included

Popular Applications for Pipette Check Module

  • Routine Pipette Accuracy Checks
  • Testing Precision Before Sensitive Applications
  • Pipette Performance Reporting
Item No.:
DSX1PC01LH-FAC01

Overview

Specifications

The Pipette Check Module simplifies pipette management by providing advanced digital tools for quickly checking the accuracy and precision of all your pipettes, including third-party pipettes. This module is designed to enhance pipette management, streamline pipette check workflows, and support you to check your pipettes on a regular schedule or ensure precision before sensitive applications.

The module is ideal for device management, centralizing critical information such as pipette ID, status, check history, and type. This centralization simplifies the oversight and maintenance of multiple pipettes, providing lab managers with a clear and accessible view of all devices. The module supports seamless execution of pipette checks, ensuring that data is consistently and accurately recorded. It also offers digital management of pipette check data, allowing users to review, approve, or mark data as invalid in Combination with GxP Compliance Module, thereby upholding high standards of data accuracy and reliability.

Allowing to connect an unlimited number of pipettes from all brands. This flexibility ensures that as your laboratory expands, the device management system can scale accordingly, maintaining efficiency and avoiding hidden costs.

Ingenix® is a powerful software suite designed to optimize and simplify data and device management. It offers tools for data analysis and reporting, ensuring high efficiency and accuracy in your lab operations. Ingenix® allows you to easily create and send diagnostic files directly to the Support Team for streamlined service processes. With advanced role management, you can customize user roles with specific access levels to match lab responsibilities. The suite supports both LDAP and local user management, fitting seamlessly into your IT infrastructure. Additionally, Ingenix® provides flexible license activation options, both online and offline, through MySartorius.com. Transform your lab with Ingenix®—where innovation meets precision.

Disclaimer: The Ingenix® Trademark is registered in the EU, CN, IL, JP, SG, CH, TR, and GB.

  • .NET Version
    .NET6 and higher
  • Graphics
    Graphics hardware acceleration requires DirectX 9 or later, with WDDM 2.0 or higher for Windows 10
  • Hard Disk
    4 GB of available disk space
  • Processor
    2 GHz or faster, 2-core
  • Server
    MSSQL server 2019 or Later

Applications

  • Application
    Routine examination of correct pipette function

Features

  • Device/Instrument Compatibility
    • Cubis® II MCA
    • All Sartorius Pipettes
    • All Third-Party Pipettes
  • Display
    1280 x 768 screen resolution (32-bit requires hardware acceleration for 4K and higher)
  • Module Compatibility
    • Lab Balance Device Manager Module
    • External Balance Calibration Module
    • Advanced Pipette Calibration Module

General Specifications

  • Operating System Compatibility
    Windows OS: Windows 10 / 11

Product Information

  • Balance License
    • 1 Year
    • One Inclusive Balance License
  • License Period
    1 Year
  • Qualification Documents
    1 Year

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.