The iQue® 5 HTS Cytometer by Sartorius delivers fast high-throughput cell analysis for bioanalytics research.

  • High throughput: Screens 96- and 384-well plates efficiently.
  • Advanced cytometry: Up to 27 channels for complex assays.
  • Smart software: iQue Forecyt® streamlines data analysis.
See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Instruments
iQue® Instruments

The iQue® 5 HTS Cytometer by Sartorius delivers fast high-throughput cell analysis for bioanalytics research.

  • High throughput: Screens 96- and 384-well plates efficiently.
  • Advanced cytometry: Up to 27 channels for complex assays.
  • Smart software: iQue Forecyt® streamlines data analysis.
Item No.:
M_iQue_Instruments

Overview

Specifications

Choose your product

Products (2)

iQue® 5 HTS Cytometry Platform

The iQue® 5 HTS Cytometry Platform by Sartorius is a high-throughput flow cytometry solution designed for fast, multiplexed cell analysis in 96- and 384-well formats, minimizing sample volume while maximizing actionable data.

Key Features For High-Throughput Screening

Up to 27 detection channels: Enables deep multiplexing of markers to profile complex cell populations in a single run.

Advanced fluidics and clog management: Bubble sensor and automated clog detection reduce interruptions, improving data reliability and instrument uptime.

Extended unattended run-times: When paired with the QMax Workstation, supports up to twenty four hours of continuous operation for demanding screening campaigns.

iQue Forecyt® software: Provides intuitive assay templates, gain adjustment and powerful analytics for rapid plate setup and data interpretation.

Applications In Cell Analysis And Screening

Antibody and biologics screening: Accelerates hit identification and lead optimization using multiplexed functional assays.

Cell therapy and CAR-T characterization: Supports detailed immunophenotyping, viability and functional profiling of engineered cell products.

Immune cell profiling: Quantifies activation, proliferation and apoptosis across diverse immune cell subsets.