Methyl Ceramic HyperD® F - 1L

Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Item No.: 
20051-017
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Methyl Ceramic HyperD® F - 1L
Methyl Ceramic HyperD® F - 1L

Methyl Ceramic HyperD® Bulk Resins are versatile hydrophobic interaction chromatography (HIC) resins designed for efficient purification of biomolecules. Available in various formats, they offer superior dynamic capacity and scalability for diverse applications.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Item No.:
20051-017

Overview

Specifications

Methyl Ceramic HyperD® F Bulk Resin is a soft hydrophobic interaction chromatography (HIC) resin with CEX interactions, specifically crafted for the efficient and scalable purification of biomolecules. This resin offers superior dynamic capacity for proteins across a wide range of linear velocities, making it ideal for preparative applications. The "F" grade indicates a resin bead size averaging 50 μm, ensuring high capacity and high-speed performance in bulk formats.

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits:

  • High dynamic binding capacity at high flow rates
  • Truly rigid, non-compressible resin
  • Available in various formats for tailored applications

Applications:

  • Efficient and scalable capture of biomolecules

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    50 µm

General Specifications

  • Flow Rate
    ≥ 300 cm/h with ≤ 3 barg
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Ceramic Beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)

Physicochemical Information

  • Ligand
    Methyl
  • Ligand Density
    > 250 µeq/mL
  • Reference Protein
    • Bovine serum albumin (BSA)
    • Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    > 50 mg/mL BSA at pH 4.5, 15 mS/cm; 60-100 mg/mL IgG at pH 4 to 5, 4-12 mS/cm

Product Information

  • Brand
    Methyl Ceramic HyperD® F
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Hydrophobic
  • What you receive
    • 1 bottle
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl