Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Microsart® Rapid Sterility Testing

Fast and Easy Detection of Bacteria & Fungal Contamination in short shelf-life ATMP Products. Contaminated ATMPs pose life-threatening risks. Release test results prior to treatment are critical for patient safety. Microsart® ATMP Bacteria and Fungi or combined Microsart® ATMP Sterile Release enables the detection of bacterial and fungal contamination within 3 hours and is validated to EP 5.1.6 and EP 2.6.27. The kit is not suitable to replace sterility testing as per to EP 2.6.1 or USP <71>. The kits should be used as a pre-check test.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart® Rapid Sterility Testing
Microsart® Rapid Sterility Testing

Fast and Easy Detection of Bacteria & Fungal Contamination in short shelf-life ATMP Products. Contaminated ATMPs pose life-threatening risks. Release test results prior to treatment are critical for patient safety. Microsart® ATMP Bacteria and Fungi or combined Microsart® ATMP Sterile Release enables the detection of bacterial and fungal contamination within 3 hours and is validated to EP 5.1.6 and EP 2.6.27. The kit is not suitable to replace sterility testing as per to EP 2.6.1 or USP <71>. The kits should be used as a pre-check test.

Item No.:
M_Microsart_Rapid_Sterility_Testing

Overview

Specifications

Choose your product

Filter by product attributes

Products (35)

Results per page: | |
Microsart® Rapid Sterility Testing