Sartocell® Depth Filter Modules for F&B

Sartocell® F&B filter modules are stackable, cellulose based depth filtration modules for use in stainless steel housings. The robust modules combine the advantages of a closed filtration system with an excellent stability and long service life of the modules.

Choose your product

Products (12)

  • Sartocell® F&B Module
    Item no.
    291F7-1616--F
    Grade
    F7
    Retention Rate
    0.8 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291F4-1216--F
    Grade
    F4
    Retention Rate
    1.5 µm
    Filter Diameter
    ⌀ 12 inch
  • Sartocell® F&B Module
    Item no.
    291C8-1216--F
    Grade
    C8
    Retention Rate
    2.5 µm
    Filter Diameter
    ⌀ 12 inch
  • Sartocell® F&B Module
    Item no.
    291F4-1616--F
    Grade
    F4
    Retention Rate
    1.5 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291S5-1616--F
    Grade
    S5
    Retention Rate
    0.3 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291C8-1616--F
    Grade
    C8
    Retention Rate
    2.5 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291S7-1616--F
    Grade
    S7
    Retention Rate
    0.2 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291F7-1216--F
    Grade
    F7
    Retention Rate
    0.8 µm
    Filter Diameter
    ⌀ 12 inch
  • Sartocell® F&B Module
    Item no.
    291S7-1216--F
    Grade
    S7
    Retention Rate
    0.2 µm
    Filter Diameter
    ⌀ 12 inch
  • Sartocell® F&B Module
    Item no.
    291S3-1216--F
    Grade
    S3
    Retention Rate
    0.5 µm
    Filter Diameter
    ⌀ 12 inch
  • Sartocell® F&B Module
    Item no.
    291S3-1616--F
    Grade
    S3
    Retention Rate
    0.5 µm
    Filter Diameter
    ⌀ 16 inch
  • Sartocell® F&B Module
    Item no.
    291S5-1216--F
    Grade
    S5
    Retention Rate
    0.3 µm
    Filter Diameter
    ⌀ 12 inch
  • 12” and 16” inch Lenticular Modules for food and beverages production scale processes.

    Sartocell filter modules are used for clarification and microbe-retentive filtration primarily in the food and beverage industry. The modules are made of high-quality materials, consisting of Sartoclear filter sheets. Sartocell combines the positive features of Sartoclear materials (excellent stability and long service life) with the advantages of a closed filtration system.

    Product Information

    • Brand
      Sartocell®
  • Sartoclear® Depth Filter Sheets for F&B
    Item no.
    M_Sartoclear_Depth_Filter_Sheets_for_F_and_B

    Sartoclear® F&B Depth filter Sheets are cellulose based depth filters for use in standard filter presses. The product range consists of a wide range of grades from very coarse to very fine filtrations.