CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (2)

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs. Sanitization of experimental and production processes are extremely important in today’s biopharmaceutical world. Federal and other institute-based standards require that drug manufacturers provide documentation of the sterility and cleanability of equipment used in the manufacturing process.

Product Information

  • Brand
    Sartocon®
  • Sartocon® Slice Holder
    Item no.
    17521---002

    Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 200 ml to 100 L and optimized for the use with up to five Sartocon® Slice Crossflow cassettes (0.1 – 0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.