Tuflux® TPE - Tube 3/8" ID × 5/8" OD (50 m)
Choose your Lab Balance Accessories
Sartorius Tuflux® TPE, manufactured by Raumedic, is a highly resistant sealable and weldable tubing designed to facilitate fluid transfer in pharmaceutical and biopharmaceutical applications such as media and buffer processing, filtration, fermentation and cell harvest.Tuflux® TPE can be assembled on Sartorius single-use assemblies or is available as non sterile tubing coils.It is available in 7 different internal diameters ranging from 1/8" (3.2 mm) to 3/4" (19.1 mm) and a wall thickness from 1/16" (1.6 mm) to 3/16" (4.8 mm).Material: Synthetic thermoplastic elastomer suitable for pumping applicationAntioxidant level in tubing formulation is optimized for best cell growth resultsTemperature range: from –55 °C to 135 °C (–67 °F to 275 °F)Printing of ID and OD dimensions on the tubing: facilitates tubing identificationUnique color coding, aligned with Biowelder® TC tube holdersSterilization: Gamma irradiation and autoclaveTuflux® TPE is available from stock as non-sterile tubing coil packaged in a double PE bagPackaging: Primary and secondary PE packagingCertificate of Release: delivered with each order for traceabilityValidated Biowelder® TC parameters for co-welding of Tuflux® TPE to other TPE tubesValidation Guide & Extractable Guide availableUSP <87>& USP <88> Class VI; ISO 10993-5; ADCF Certified; ADCF; USP <661>; REACH; 2011/65/EC for heavy metals
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Compliance Information
-
ComplianceUSP<87>& USP<88> Class VI, ISO 10993-5, ADCF, USP<661>, REACH, 2011/65/EC for heavy metals
Dimensions
-
Tube Length50 m
-
Tube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
Elongation at Break> 450 %
-
Tear Strength> 5.0 MPa
-
TubingTPE (Tuflux® TPE)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Operating Conditions
-
Operating Pressure< 1 bar
Product Information
-
BrandTuflux® TPE
-
Pack Size1
-
Size Indication on Tube
-
Ink Printed on Tube
- Color Band
-
Ink Printed on Tube
-
Tube TypeTube coils
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable