Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Cell Culture Media
- Immune Cell Media
- 4Cell® Nutri-T Advanced
4Cell® Nutri-T Advanced
4Cell® Nutri-T GMP Advanced is animal component-free and specifically engineered for the culture and expansion of T cells, including CAR-T cells and tumor-infiltrating lymphocytes (TILs). It is manufactured in accordance with applicable GMP guidelines, including ISO 13485, ensuring high standards of quality and safety. Comprehensive scientific and regulatory support is also provided to facilitate successful implementation and compliance.
- Item No.:
- 05-F3F2211-1K
4Cell® Nutri-T GMP Advanced is animal component-free and specifically engineered for the culture and expansion of T cells, including CAR-T cells and tumor-infiltrating lymphocytes (TILs). It is manufactured in accordance with applicable GMP guidelines, including ISO 13485, ensuring high standards of quality and safety. Comprehensive scientific and regulatory support is also provided to facilitate successful implementation and compliance.
Overview
Specifications
Choose your 4Cell® Nutri-T GMP Media
Nutri-T GMP Advanced is a ready-to-use, animal component-free medium optimized for ex-vivo expansion of patient-derived and healthy donor-derived PBMCs and isolated T cells. The medium contains recombinant proteins, including recombinant human albumin and thus requires no additional serum supplementation.
Key Benefits:
- Reliable: Superior and consistent expansion of T cells, stable CAR expression, maintenance of desired phenotype and biological functionality.
- Safe and Regulatory Friendly: manufactured under ISO 13485 and compliant with cGMP guidelines.
- Animal component-free formulation.
- Cost-Effective: No need for supplementation with serum.
Applications
-
ApplicationClinical
-
Application AreaImmune cell culture
-
Cell TypeT Cells
Compliance Information
-
GMP ComplianceNo
-
OriginXeno-Free
-
Product Documentation
-
Instruction for Use
-
Certificate of Analysis
- Certificate of origin
-
Instruction for Use
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
Brand4Cell®
-
Package TypeBottle
Volume
-
Volume1L