4Cell® Nutri-T GMP Media
A xeno-free, serum-free media for cultivating lymphocytes, including human PBMCs, T cells, CAR-Ts, and TILs, offer superior performance and flexibility.
- Reliable: Better fold expansion and biological functionality as demonstrated in clinical conditions.
- Safe and Regulatory Friendly: cGMP and ISO 13408 manufacturing. Xeno-free formulation. No need for serum.
- Reduces Complexity: A complete solution for CAR-T, TILs, and PBMCs. No need to add serum.
- Cost-Effective: Eliminates the expense of serum purchase and storage
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
4Cell® Nutri-T is a xeno-free, serum-free media specifically designed for the culture and expansion of lymphocytes to advance the field of cell-based immunotherapy. Nutri-T is optimized for TILs, CAR-T cells, and other mononuclear immune cells, including PBMCs. Industry-leading performance and flexibility, without the addition of serum. Exceptional performance with cells starting at low initial seeding concentrations. Exhibits demonstrable superior results for fold expansion and cell viabilty in TILs, CAR-T, and PBMCs.
4Cell® Nutri-T Media is manufactured under ISO 13485 and 9001 QMS and in compliance with cGMP guidelines to ensure the consistency and reliability that are essential to the success of your work. All Nutri-T media are produced in accordance with superior quality standards and extensive QC testing.
Applications
-
ApplicationClinical
-
Application AreaImmune Cell Culture
Compliance Information
-
GMP ComplianceYes
-
OriginXeno-Free
Features
-
Serum FreeYes
Product Information
-
Brand4Cell®