- Shop
- Aseptic Disconnections
- Quickseal® Disconnectors
- Battery Operated Quickseal® Cutting Tool
Battery Operated Quickseal® Cutting Tool - 120V
The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.
- Article number:
- QSCUTTERLD
- Piece
- 1
The Sartorius Quickseal® Cutting Tool is designed for single-person operation, offering a reliable, fast, simple, and portable solution for aseptic tube disconnections. Available in manual and battery-operated versions for different tube diameters.
Overview
Specifications
The Sartorius Quickseal® Cutting Tool is engineered to provide a fast, secure, and aseptic disconnection of tubing in biopharmaceutical applications. This tool is available in both manually operated and battery-operated versions, catering to different tube diameters and ensuring ease of use and portability.
Manual Cutting Tool:
- Designed for tubing up to 1/4" (6.4 mm) outer diameter.
- Lightweight and easy to handle, making it ideal for single-person operation.
- Provides a clean and precise cut, ensuring a reliable aseptic seal.
- Features a robust construction with 420 SS body and jaws in carbide inserts.
Battery-Operated Cutting Tool:
- Suitable for tubing up to 1.125" (28.6 mm) outer diameter.
- Equipped with a 120V or 230V battery charger and two 18V batteries.
- Capable of performing approximately 300 cuts per charge with a cutting time of just 4 seconds.
- Features a robust construction with with jaws in 420 SS and cutter guard assembly in 304 SS.
Key Features:
- Simple and intuitive operation with minimal training required.
- Portable design allows for use in various environments without the need for utilities.
- Ensures a secure, fast and aseptic disconnection, reducing the risk of contamination.
Technical Specifications:
- Manual tool weight: ¾ lbs (345g), dimensions: 8⅛" (206 mm) length.
- Battery-operated tool weight: 4 lbs (2.2 kg), dimensions: 14¾" (375 mm) length.
The Quickseal® Cutting Tool is an essential accessory for ensuring fast, secure, and aseptic disconnections in high-purity fluid handling processes, enhancing operational efficiency and reliability.
Applications
-
Application AreaDisconnections
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
-
Drug Product Formulation
- Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
Connections (Physical)
-
Disconnection MethodAutomated Disconnection
-
Disconnection Time4 sec.
Dimensions
-
Outer Diameter> 1/4" up to 1.125"
-
Tube Size (ID – OD)
-
1/4" × 3/8" (6.4 mm × 9.6 mm)
-
1/4" × 7/16" (6.4 mm × 11.1 mm)
-
1/4" × 1/2" (6.4 mm × 12.7 mm)
-
3/8" × 5/8" (9.6 mm × 15.9 mm)
-
1/2" × 3/4" (12.7 mm × 19.1 mm)
- 3/4" × 1-1/8" (19.1 mm × 28.6 mm)
-
1/4" × 3/8" (6.4 mm × 9.6 mm)
General Specifications
-
Tubing
-
TPE (C-Flex®)
-
Silicone (Pumpsil®)
- Silicone (STHT-C®)
-
TPE (C-Flex®)
Materials of Construction
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Power Requirements
-
Power Plug
-
United States of America
- Canada
-
United States of America
-
Power Requirements120V battery charger and two 18V batteries
Product Information
-
BrandQuickseal®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable
- Gamma Irradiatable
-
Autoclavable